We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD-IM-7401

PSE AT WITH PD69101


  • Featuring PD69101
  • IEEE 802.3af/at
  • IEEE 802.3at compliant
  • Design to support one port PoE application (2-pairs or 4-pairs)
  • Two RJ45 connectors (data in, data and power out)
  • Vin connectors – DC in connector
  • On board LEDs indicators
  • Reset button
  • Pulse transformers and common mode chocks
  • Easy configuration of switch's board
  • Evaluation board working temperature: 0°C to +50°C
  • RoHS compliant

Overview


The PD-IM-7401 evaluation board provides the designer with the needed environment to evaluate the performance and the implementation of PoE applications based on the PD69101 PoE Manager.The evaluation board enables PoE designers to evaluate Microchip's PoE solution with maximum flexibility and ease in configuration.

Documentation


Title
Document Id
PD-IM-7401 Design Files Download 00d961ae-10e2-45d5-845a-e3d8bd58a92b
PD-IM-7401 User Guide Download 58ca861f-1555-46d6-a0c0-d462b8115887