We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-5543

Two-Wire ETH Click

Overview

Two-Wire ETH Click is a compact add-on board with the purpose of a generic interface to many third-party processors in 10BASE-T1S applications. This board features the LAN8651, a low-power single-port 10BASE-T1S MAC-PHY Ethernet Controller with SPI from Microchip. The LAN8651 combines a Media Access Controller (MAC) and an Ethernet PHY to enable low-cost MCUs access to 10BASE-T1S networks (allows for creating both multidrop and point-to-point network topologies). The simultaneous transfer of both Ethernet transmit and receive packets between the station controller and the LAN8651 is performed over a high-speed Serial Peripheral Interface (SPI), according to the OPEN Alliance 10BASE-T1x MAC-PHY Serial Interface specification. This Click board™ is suitable for functional safety-related applications such as industrial control, process/factory automation, sensor/actuator networks operating at high bandwidth, building automation, and more. Two-Wire ETH Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy