We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-5154

Secure 8 Click

Overview

Secure 8 Click is a compact add-on board containing hardware-based key storage with a cryptographic accelerator to implement authentication and encryption protocol. This board features the ATECC608B, a member of the Microchip CryptoAuthentication™ family of high-security cryptographic devices with a wide array of defense mechanisms specifically designed to prevent logical attacks on the data transmitted between the device and the system. An integrated EEPROM can be used to store up to 16 keys, certificates, miscellaneous read/write, read-only or secret data, consumption logging, and security configurations. It also allows memory-section restrictions in several different ways. This version of the Secure Click board™ carries two versions of the ATECC608B, thus supporting the I2C and the Single Wire (SWI) interface, giving the user the ability to select the desired communication interface. This Click board™ is suitable for various security applications such as Network/IoT node endpoint security, secure boot, small message encryption, key generation for software download, and more.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy