We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-2571

THERMO 5 Click

Overview

Thermo 5 Click is a compact add-on board that accurately measures temperature. This board features the EMC1414, a multiple-channel temperature sensor with beta compensation from Microchip. The EMC1414 measures temperature in the default range of 0°C to 127°C and extended range of -64°C to 191°C with ±1°C accuracy. Thermo 5 Click can monitor four temperature channels, three external and one internal, with 0.125°C resolution on all channels. This Click board™ makes the perfect solution for developing notebook computers, desktop computers, industrial applications, embedded applications, and more. Thermo 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Cannot load image!

Live Chat

Need Help?

Privacy Policy