We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-2033

Charger Click

Overview

Charger Click is a compact add-on board providing a standalone battery charger and monitor. This board features Microchip's MCP73831, a miniature single-cell, fully integrated Li-Ion, Li-Polymer charge management controller. The charge voltage of the MCP73831 is set to 4.20V, and a charge current to 250mA with an external resistor. In addition, this Click board™ features the DS2438, a smart battery monitor that monitors the total amount of current going into and out of the battery. This Click board™ makes the perfect solution for battery charging interface with precise monitoring for Ly-Ion and Ly-Polymer batteries, applicable for all sorts of devices, with precise monitoring. Charger Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy