The demonstration board can be used to evaluate both the MIC5301 and MIC5318 low dropout linear regulators. The MIC5301 and MIC5318 are offered in fixed and adjustable outputs. Fixed output versions add bypass pin functionality, allowing reduced output noise. The adjustable version allows for the use of a resistor divider network to adjust for the desired output voltage. The evaluation board accommodates the fixed version.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC5301-3.3YMT Evaluation Board User Guide | User Guide | Download |
Live Chat