We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5234YME-EV

MIC5234YME EVALUATION BOARD

Overview

The MIC5234 is a low-quiescent current, μCap low- dropout regulator. A maximum operating input voltage of 30V and quiescent current of 20μA make it ideal for supplying keep-alive power in systems with high-voltage batteries.

Capable of 150mA output, the MIC5234 has a dropout voltage of only 320mV. It can also survive an input transient of –20V to +32V. The MIC5234 needs only a 2.2μF output capacitor for stable operation.

The MIC5234 is available in an 8-pin ePad SOIC package with a junction operating range from –40°C to +125°C.

  • Refer to User Guide.

N/A

The MIC5234YME Evaluation Board requires a 2.3V to 30V power supply, and a test load. Make sure that the power supply can provide the wattage needed for the chosen test load. The load can be active (electronic load) or passive (resistor). Additionally, monitor the Power Good output (PG) with a multimeter or an oscilloscope.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC5234YME Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy