We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4812YMME-EV

MIC4812YMME EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC4812 is a high efficiency linear White LED (WLED) driver; it is designed to drive up to six high current WLEDs while maintaining constant current in each channel. The MIC4812 features Dynamic Average Matching™ (DAM™) which is specifically designed to provide optimum matching across all WLEDs. These high accuracy (±1% typical) current regulated WLED channels ensure uniform display illumination under all conditions. A typical dropout of 190mV at 100mA is expected.

Package Contents

N/A

Documentation


Title
Document Id
MIC4812YMME Evaluation Board User Guide Download d9def01f-1641-4a7e-ad07-6c2b26eda22f