We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC45205-2YMP-EV

MIC45205-2YMP EVALUATION BOARD


The basic parameters of the evaluation board are:

  • Input: 4.5V to 26V
  • Output 0.8V to 5V at 6A
  • 600kHz Switching Frequency − Adjustable 200kHz to 600kHz

Overview


The MIC45205 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user.

Package Contents

N/A

System Requirements

N/A

Documentation


Title
Document Id
MIC45205-2YMP Evaluation Board User Guide Download e8883ac1-8bcb-4409-8105-1d33347e46ff