We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23250-C4YMT-EV

MIC23250-C4YMT EVALUATION BOARD

Overview

The MIC23250 is a dual 400mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23250 is highly efficient, consuming 33μA of quiescent current to operate both of its outputs. A Sub-1mm height solution is easily attainable using the tiny package (2mm x 2mm x 0.55mm) and only six external components. Small and fast, the MIC23250 can respond to a load transient at ultra-fast speed while reducing output peak-to-peak voltage.

The MIC23250 has two modes of operation that is automatically selected by the internal circuitry. Under light load conditions, the MIC23250 goes into HyperLight Load™ mode. The MIC23250 HyperLight Load™ uses a Pulse-Frequency Modulation (PFM) control scheme that controls the off time at light load. This allows the device to reduce the amount of switching needed at light load, thus reducing the switching losses. The MIC23250 can attain up to 85% efficiency at 1mA output load. At higher output currents of approximately 100mA, HyperLight Load™ mode automatically switches back to Pulse-Width Modulation (PWM) mode to ensure high efficiency up to 94% at higher load. The two modes of operation ensure that the MIC23250 maintains the highest efficiency throughout the entire load range. 

  • Refer to User Guide.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23250-C4YMT Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy