We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2104YML-10A-EV

MIC2104YML-10A EVALUATION BOARD


  • Input: 12V to 75V 
  • Output: 0.8V to 5V at 10A (1) 
  • 200kHz Switching Frequency (Adjustable 200kHz to 600kHz) 

**Refer to User Guide.

Overview


The MIC2103/04 are constant-frequency synchronous buck controllers featuring a unique adaptive on-time control architecture. The MIC2103/04 operates over an input supply range of 4.5V to 75V and can be used to supply up to 15A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 200kHz to 600kHz.

Package Contents

N/A

Documentation


Title
Document Id
MIC2104YML-10A Evaluation Board User Guide Download b262d935-2bc6-4dff-b868-4ee86528cf54