This product is no longer available for sale.
The MCP46XX PICtail™ Plus Daughter Board demonstrates the features and abilities of Microchip’s MCP45XX and MCP46XX Digital Potentiometers. This board is designed to exclusively use the MCP46X1 devices. The MCP4661 uses an I2C™ interface and can be controlled via the PICkit Serial Analyzer interface or via the PICtail™ Plus interface.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| 7/8-Bit Single/Dual I2C Digital POT with Non-Volatile Memory | Data Sheets | Download | ||
| MCP453X/455X/463X/465X -7/8-Bit Single/Dual I2C Digital POT with Volatile Memory | Data Sheets | Download | ||
| Understanding Digital Potentiometers Resistor Variations | Application Notes | Link | Download | |
| MCP46XX PICtail Plus Daughter Board User's Guide | User Guide | Download | ||
| MCP46XX PICtail Plus Daughter Board Firmware | Software Libraries and Firmware | Download | ||
| MCP42XX PICtail Plus Daughter Board Gerbers | Board Design Files | Download |