We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA990003

CEC1702Q-S1 PIM

Overview

CEC1702 is a full-featured 32-bit Arm® Cortex®-M4-based microcontroller (MCU) that enables secure boot of system firmware, providing an immutable identity and a root of trust to ensure that the firmware is untouched and hasn’t been corrupted. These devices can be used as stand-alone MCUs, while also providing easy-to-use firmware authentication, public key and customer-specific pre-provisioning flexibility to minimize your risk.

MA990003 CEC1702Q-S1 PIM is designed to work with the DM990013 CEC1x02 evaluation and development board. The CEC1702Q-S1 Plug-In-Module (PIM) enables customers to evaluate, develop and program all aspects of the CEC1702, including the OTP.

MA990003 is designed to work with the CEC1702Q-S1 silicon which supports Microchip's Soteria custom firmware to speed adoption and implementation of a secure pre-boot platform. Soteria is highly configurable custom firmware that runs on CEC17x2 devices to provide a complete platform to establish a chain of trust for platform firmware resiliency. Soteria-G1 runs on the CEC1702Q-S1 and Soteria-G2 runs on the CEC1712Q-S2. The Soteria solution is designed to work with virtually any application processor that meets two criteria: the application processor can be held in reset, and the application processor loads its first code from SPI-Flash.

Soteria is available to CEC1702Q-S1 customers under a Signed License Agreement (SLA). 

 

  • Boot ROM provides immutable hardware-based root of trust
  • Validates firmware has been digitally signed and untouched using public key cryptography
  • Reduces compute time with the hardware cryptographic cipher suite
  • AES128, AES192, AES256
  • SHA-1, SHA-256, SHA-512
  • RSA-1024 to RSA-4096
  • ECDSA, EC-KCDSA, Ed25519
  • True Random Number Generator
  • Monotonic Counter
  • Memory Protection Unit

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AN2402 - AN2402 - PCB Layout Guide for CEC1702 Application Notes Link Download
CEC1702 Silicon Errata and Data Sheet Clarification Errata Download
CEC1702 Cryptographic Embedded Controller - Data Sheet Data Sheets Download
PCB Layout Guide for CEC1702 Application Notes Link Download
cec1702-software-development-kit Software Library Web Link

Live Chat

Need Help?

Privacy Policy