We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA330037

MA330037 - DSPIC33EP512GM710 DUAL MOTOR CONTROL PLUG-IN MODULE


  • Features the dsPIC33EP512GM710-I/PT (100-pin TQFP) DSC
  • This PIM is designed to work with Low-Voltage Motor Control Development Bundle (DV330100)

Overview


The dsPIC33EP512GM710 motor control plug in module (PIM) comes with a 100-pin dsPIC33EP512GM710 TQFP device and enables users to explore the innovative features of the 70MIPS, 3.3V dsPIC33EPxxxGM family, including the ability to independently control dual motors. This PIM is specifically designed to be used with the Low Voltage Motor Control Bundle Development Bundle (DV330100), to control two BLDC motors by using both the internal (on-chip) and external op-amps (located on the development board). Supporting software is provided for this PIM to run Field Oriented Control (FOC) using AN1078 or AN1292.

Documentation


Title
Document Id
dsPIC33EP512GM710 PIM Information Sheet for Single-Dual Motor Control Download c7159850-f2e7-4adc-bb0a-13b8cf9e5e0b

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024