This product is no longer available for sale.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The PIC24FJ64GA104 PIM is designed to demonstrate the capabilities of the PIC24FJ64GA104 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ64GA104 is a 44-pin device with nanoWatt XLP™ Technology and Peripheral Pin Select (PPS) features. Due to the flexibility allowed by the PPS feature, the 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16.
This PIM can be used to evaluate the following MCUs:
PIC24FJ32GA102
PIC24FJ32GA104
PIC24FJ64GA102
PIC24FJ64GA104
.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The PIC24FJ64GA104 PIM is designed to demonstrate the capabilities of the PIC24FJ64GA104 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ64GA104 is a 44-pin device with nanoWatt XLP™ Technology and Peripheral Pin Select (PPS) features. Due to the flexibility allowed by the PPS feature, the 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16.
This PIM can be used to evaluate the following MCUs:
PIC24FJ32GA102
PIC24FJ32GA104
PIC24FJ64GA102
PIC24FJ64GA104
Live Chat