We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8462HLI-EVAL

KSZ8462HLI EVAL BOARD


• KSZ8462HL Integrated 3-Port 10/100 Managed Ethernet Switch
• Fully compatible with the KSZ8462FHL
• Two Ethernet LAN Interfaces with RJ-45 jacks and isolation magnetics (Port 1 & 2)
• Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables
• Generic 8/16 bit parallel Host processor interface (Port 3)
• Provisioning for two 100BASE-FX fiber interfaces (optional)
• Provisioning for line side and chip side over-voltage protection (optional)
• On-board 3.3V and 1.8V/2.5V regulators
• Configurable for VDDIO of 3.3V, 2.5V, or 1.8V operation
• Serial port interface for EEPROM
• LED indicators for link status and activity of the RJ-45 ports
• On-board 25 MHz crystal
• Jumpers for power up configuration of the device
• Jumpers for GPIO pins, I/O voltage selection and serial-port connections
• 5V DC voltage required for operation
• Reset switch
• Various test points

Overview


The KSZ8462HL Evaluation Board provides a platform in which to test or explore the functionally of the KSZ8462HL IEEE 1588 Precision Time Protocol (PTP) enabled switch products.The KSZ8462HL and KSZ8462FHL devices are highly integrated 2-port 10BASE-T / 100BASE-TX/FX managed Ethernet switches with generic parallel host interface connectivity to a host on Port 3. This is the ideal solution in industrial applications where real time clock synchronization using Ethernet connectivity across a network is desired. The KSZ8462HL includes all the functions of a 10/100BASE-T/TX/FX switch system that combines switch engine, frame buffers management, addresses look-up table, queue management, MIB counters, media access controllers (MAC) and PHY transceiver interfaces. The KSZ8462HL is fully compliant with the IEEE 1588 (Version 2) Precision Time Protocol and IEEE 802.3 standards (10BASE-T and 100BASE-TX/FX).This KSZ8462HL Evaluation Board User Guide provides the information necessary to configure and set up the board to evaluate or test the KSZ8462HL devices in different environments.

Documentation


Title
Document Id
KSZ8462HL_eval_bd_user_guide_1.0 Download 02eb328e-b741-438d-a894-9df9f54796f1
KSZ8462-8441-8852_eval_bd_v1.2_schematic Download 3d3a9acc-9fd3-4a93-aead-c1608f3bceb1
KSZ8462-8441_eval_bd_v1.1_schematic Download 149abd5b-e505-4c73-920e-59e2533bbd69
KSZ8462-8441_eval_bd_v1.0_BOM Download a44a4359-3c54-4993-85fe-814462aa7c66
KSZ8462 Schematics Download c1d93540-a295-451b-8f0c-49c3a53ec1a0
KSZ8462_eval_bd_v1.2_gerber Download 59915ef0-a59c-490c-b102-e2564b1f7911
KSZ8462_eval_bd_v1.0_gerber Download ae187e9f-ec1c-4439-9965-5db1f2f8940b
KSZ8462 Layouts Download 743bafd4-7d4c-4e8a-be0e-9644d1018081
ANLAN207_Management_Interfaces Download b139579a-8fda-4667-ab7a-bc054135e740
ANLAN205_KSZ84xx_Power_Reset_Reqs Download 35fcd036-dc2e-4ee7-afca-a1c02a80f910

Software


Title
Date
Ethernet Utility Software v1.25 Download 12 Jun 2017
KSZ8462 software tools Download 15 Oct 2015