We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV9967BDB1

4W LED DRIVER DEMOBOARD WITH ACCURATE AVERAGE-MODE CONSTANT CURRENT CONTROL


  • Please download the user guide for more information.

Overview


The HV9967BDB1 demoboard is a high-brightness LED driver designed to drive 4 LEDs in series at currents up to 350mA from a 20 - 60V DC input. The demoboard uses the HV9967B in a buck configuration in a constant off-time mode.  The HV9967BDB1 LED driver features tight regulation of the LED current within a few milliamps over the entire range of the input voltage (i.e. 20 - 60VDC). 

Documentation


Title
Document Id
HV9967BDB1 User Guide Download 896dc3d9-b9f6-47bb-9774-f4e9958c6eaf