The HV256DB1 is a 32-Channel 295V amplifier array with a nominal gain of 72V/V. The purpose of the HV256DB1 is to provide a means to easily evaluate the HV256FG-G device. A high voltage supply, VPP, and two low voltage supplies, VDD and VNN, are required. These connections can be made via the J1 header provided on the board. There are 32 pads on the left side of the board for the input signals and 32 pads on the right for the outputs.
**PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| HV256DB1 User Guide | User Guide | Download |
Live Chat