We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV08F44A

EVB-USB7016 6-PORT TYPE-C GEN1 SMARTHUB EVALUATION BOARD

Overview

The EVB-USB7016 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7016, a 6-port SuperSpeed (SS) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7016 into the user’s design.

The EVB-USB7016 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7016 is also compliant with USB 3.2 Gen1 on the upstream port and on 4 of the downstream ports including a USB Type-C™ interface. The fifth and sixth downstream port only support USB2.0.

The EVB-USB7016 platform also supports battery charging on all six downstream ports (maximum of 10A) at any one time. The EVB-USB7016 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7016 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7016 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

  • USB7016 in a 100-pin QFN RoHS-compliant package
  • USB 3.2-compliant (Gen1 operation)
  • USB 2.0-compliant (HS, FS, and LS operation)
  • USB Gen1 Type-B upstream port
  • Six downstream USB ports: Four Gen1 downstream ports including one supporting USB Type-C and two USB 2.0-only downstream port
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single-voltage (+12.0V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I2S™ Audio Codec, USB-to-I2C

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-USB7016 Schematics, Altium Board Design Files Download
EVB-USB7016 Schematics, PDF Board Design Files Download
EVB-USB7016 Gerber Files Board Design Files Download
EVB-USB7016 Bill of Materials Board Design Files Download
EVB-USB7016 Evaluation Kit User’s Guide User Guide Download