We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB4604

EVB-USB4604 - USB4604 EVALUATION BOARD

Overview

The USB4604 is an enhanced USB hub that provides additional features to differentiate a product from a traditional USB 2.0 hub. The USB4604 acts as a fully compliant 4-port USB2.0 hub, but also enumerates an internal microprocessor for added functionality on the 5th endpoint. Through this 5th endpoint, the hub can act as a USB bridge to UART or I2C protocols. There are also USB commands to manually control the digital pins. Finally, the EVB-USB4604 is designed to utilize the USB4604 FlexConnect feature. This allows the hub to dynamically change which port is the upstream port. 

  • USB4604 in a 48-pin QFN RoHS compliant package
  • One upstream USB or HSIC port
  • Four USB 2.0 downstream ports with individual port power control and overcurrent sense
  • Schematics, layout and bill of materials are available to mimimize product development time

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
USB Brochure Brochures Download
EVB-USB4604 Evaluation Board User's Guide User Guide Download
EVB-USB4604BCU-01 Evaluation Board Schematic - PDF Board Design Files Download
EVB-USB4604BCH-01 Evaluation Board Schematic - PDF Board Design Files Download
EVB-USB4604BCU-01 Evaluation Board Bill of Materials Board Design Files Download
EVB-USB4604BCH-01 Evaluation Board Bill of Materials Board Design Files Download
EVB-USB4604 Parts List Board Design Files Download
EVB-USB4604BCU-01/EVB-USB4604BCH-01 Evaluation Board Gerber Files Board Design Files Download
EVB-USB4604 Gerber Files Board Design Files Download
USB4604 IBIS Model Board Design Files Download

Live Chat

Need Help?

Privacy Policy