This product is no longer available for sale.
Microchip's USB333x family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.2 (BC 1.2) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. Microchip has positioned itself as a leader in providing innovative solutions in support of the latest USB-IF Battery Charging specification. The new USB333x provides an excellent compliment to USB charging ports by enabling portable devices to negotiate up to three times the charging current compared to a standard USB port, resulting in faster battery charging. The USB333x is designed in a small footprint package and reduces the number of external components through the integration of voltage regulators and other discretes. Additionally, Microchip's complimentary and confidential MicroCHECK online design review service is available for customers who select the USB333x for their application design-in*.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-USB3330 Gerber | Board Design Files | Download | ||
| EVB-USB3330 Bill of Materials | Board Design Files | Download | ||
| EVB-USB3330 Schematic | Board Design Files | Download | ||
| EVB-USB3330 OrCAD | Board Design Files | Download | ||
| EVB-USB3330 User Manual v1.1 | User Guide | Download | ||
| USB Brochure | Brochures | Download |
Live Chat