We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB2512BC

USB2512B HIGH SPEED USB 2.0 MULTI TT 2 PORT HUB WITH BATTERY CHARGING SUPPORT


USB2512B High Speed USB 2.0 Multi TT 2 Port Hub with Battery Charging Support

Overview


The SMSC USB2512B MultiTRAKTM™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with two downstream ports. Each of these downstream ports in the USB2512B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2512BC Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It is designed to support internal default configuration settings and an external optional I2C EEPROM for custom configured functionality.

Documentation


Title
Document Id
EVB-USB2512BC Evaluation Board Schematic, PDF - EVB-USB2512BC Evaluation Board Schematic, PDF Download b7b8e0c3-fbd7-4b3e-a323-ddffad81102f
EVB-USB2512BC Evaluation Board Schematic, OrCAD - EVB-USB2512BC Evaluation Board Schematic, OrCAD Download 9b0d0ef2-7d3f-4293-bcee-15d876fd5a49
EVB-USB2512BC Evaluation Board Bill of Materials - EVB-USB2512BC Evaluation Board Bill of Materials Download a3fba9b8-8664-4b6e-9492-7c61e3e0dee5