The EVB-LAN9730-MII is an Evaluation Board EVB that utilizes the LAN9730 to provide a fully functional, self-powered HSIC to Ethernet interface. The EVB-LAN9730-MII provides fully integrated Ethernet and HSIC interfaces via the onboard RJ45 and HSIC Data/Strobe coaxial connectors. The EVB-LAN9730-MII supports internal and external PHY modes. An external PHY may be connected via the onboard 40-pin female MII connector. The onboard 256x8 EEPROM is used to load the EVBLAN9730-MIIs USB configuration parameters and MAC address. EVB-LAN9730-MII software drivers are available for Microsoft Windows, Mac OS X, and Linux. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration.
LAN9730 High-Speed USB 2.0 HSIC to 10/100 Ethernet Customer Evaluation Board
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN9730-MII Evaluation Board Schematic, PDF | Board Design Files | Download | ||
| EVB-LAN9730-MII Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-LAN9730-MII Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB-LAN9730-MII Evaluation Board User Manual | User Guide | Download | ||
| EVB-LAN9730-MII Evaluation Board Schematic, OrCAD | Board Design Files | Download |