The EV73E88A evaluation board is developed based on Microchip’s PD77718 and PD77010 PoE chipset for use with Microchip’s VSC56xx and LAN969x Ethernet switch development boards. The EV73E88A evaluation board demonstrates the operation of 24 4-pair PoE ports (2 pair sets) according to the IEEE 802.3bt specification.
Live Chat