We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

Bring your next idea to life with a powerful, pocket‑sized development platform.

The PIC16F13276 Curiosity Nano Evaluation Kit is a compact, feature‑rich development board designed to accelerate embedded design, IoT product development, and rapid prototyping. Equipped with full programming, debugging, and hardware‑level evaluation capabilities, this ultra‑compact kit allows engineers, makers, and system designers to quickly explore the performance and peripherals of the PIC16F13276 microcontroller.

Designed to integrate seamlessly with MPLAB® Tools for VS Code® and MPLAB® X IDE which includes MPLAB® Code Configurator (MCC), this evaluation kit offers fast access to the Configurable Logic Block (CLB) and a broad range of Core Independent Peripherals (CIPs). Using MCC’s free, graphical interface, developers can quickly configure peripherals, generate optimized code, and customize device functionality for a wide range of embedded applications.

Learn more about the PIC16F13276 microcontroller family

  • PIC16F13276 Microcontroller
  • On-Board Nano Debugger
    • Programming and debugging
    • Virtual serial port via USB CDC
    • Green power and status LED
    • One debug GPIO channel (DGI GPIO)
    • Board identification in Microchip development environments
  • Power and Connectivity
    • USB Type-C® for power and data
    • Adjustable target voltage (1.8-5.1V, up to 500mA) controlled by the on-board debugger
    • 1x2 100mil header for alternative VDDIO2 supply
  • Hardware Peripherals
    • Yellow user LED
    • Mechanical user switch
    • 32.768 kHz Crystal
  • Curiosity Nano Edge Connector
    • Sockets into Curiosity Nano base boards
    • Staggered layout for press fit pin headers
    • Breadboard compatible
    • Castellated edges for surface mounting
  • PIC16F13276 Curiosity Nano Evaluation Kit
  • Two 100mil, 1x24 pin header strips
PM-26-111072-260126-MCU-PHOTO-EV18Z11A-PIC16F13276-Curiosity-Nano-Angle2-Transparent.png PM-26-111072-260126-MCU-PHOTO-EV18Z11A-PIC16F13276-Curiosity-Nano-Front-Transparent.png PM-26-111072-260126-MCU-PHOTO-EV18Z11A-PIC16F13276-Curiosity-Nano-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC16F13276 Curiosity Nano User Guide User Guides PDF | HTML
Nano Debugger Manual User Guides PDF | HTML
PIC16F13276 Curiosity Nano Altium Project Board Design Files Download
PIC16F13276 Curiosity Nano Design Documentation Board Design Files Download
PIC16F13276 Curiosity Nano Schematics Board Design Files Download
PIC16F13276 Curiosity Nano Pinout Board Design Files Download
Curiosity Nano Explorer Pinouts Board Design Files Download
CLB Synthesizer Software Tools Link

Live Chat

Need Help?

Privacy Policy