We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV17V75A

PIC32CM GC Curiosity Pro Development Kit

Overview

The PIC32CM GC Curiosity Pro provides a hardware development platform for our new PIC32CM SG Series of Microcontrollers.

The PIC32CM GC series of Microcontrollers is our latest Arm® Cortex®-M23 Microcontrollers that is ISO 26262 compliant and offers a wide range of communication including: CAN -FD, USB, LIN, I2C, USB, SPI, and USART communication and well as a Peripheral Touch Controller (PTC.)  Users can expand functionality through Arduino Uno R3, Mikroe Bus, or two extension headers with the development kit. The PIC32CM GC is a general-purpose version of the PIC32CM SG which includes the HSM-Lite Security Functionality.

Our MPLAB® Harmony 3 offers a wide range of middleware for many applications.

The following are key features of the PIC32CM GC Curiosity Pro development board:

  • PIC32CM5112SG00100 or PIC32CM5112GC00100, 72 MHz, 512 KB Flash, 128 KB SRAM

    On-board debugger (MPLAB® PICkitTM on-Board 4, PKOB4)

    Real time programming and debugging

    Virtual COM port (VCOM)

    Data Gateway Interface (DGI)

    Two Extension headers

    One Extension Power header

    One Arduino UNO R3 compatible interface headers

    Two Host Controller Area Networks (CAN)

    MikroBus™Socket

    One Full-Speed USB Micro-A/B

    Two user buttons

    Two user LEDs

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32CM SG00/GC00 Curiosity Pro User's Guide User Guide PDF | HTML

Live Chat

Need Help?

Privacy Policy