We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV02P03A

EVB-LAN7431-EDS2

Overview

The EVB-LAN7431-EDS2 is a PCIe Bridge-based platform (utilizing LAN7431) for evaluating Ethernet switch and PHY products. Compatible switch and PHY evaluation boards connect to the EDS2 board via an RGMII connector. These daughter boards are available separately. The EDS2 board is not intended for stand-alone use and has no Ethernet capabilities when no daughter board is connected.

  • Single-chip, PCIe 3.1 @ 2.5GT/s to RGMII or MII Networking Controller
  • PCIe Low Power Sub States LPSS L1.1 (snooze) & L1.2 (off)
  • Compatible with other boards in the Microchip EDS2 series
  • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS) via optional SMA connector
  • IEEE 1588-2008 Capture input via optional SMA connector
  • Accessible GPIO

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN7431-EDS2 BOM BOM Download
EVB-LAN7431-EDS2 Gerbers Gerbers Download
EVB-LAN7431-EDS2 Schematic, PDF Schematics Download
EVB-LAN7431-EDS2 Board Design Files Board Design Files Download
LAN743x Windows Command Line Utility Software Tools Link

Live Chat

Need Help?

Privacy Policy