The FCD52 Evaluation Kit provides a ready-to-use platform for evaluating the ATFCD52 high-speed capacitive digitizer with the supplied 10 × 10 sensor or a custom capacitive sensor via its 80-way FPC/FFC connection. Used with the USB High Speed Bridge Board V2, EV51X39A (not included), and the ATFCD Configurator software plug-in for maXTouch Studio, it enables straightforward configuration and real-time visualization of tactile sensor data for applications such as robotics, medical devices and factory automation.
ATFCD52 PCB
80-way FPC/FFC cable
Live Chat