We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM990013-BNDL

CEC1702 IOT DEVELOPMENT KIT

Overview

Easily incorporate security into designs with the CEC1702 IoT Development Kit, a Microsoft certified Azure IoT Starter Kit with DICE support for fast development. The kit contains the CEC1x02 Development Board including the CEC1702PIM (Part # DM990013). The CEC1x02 Development Board is a new evaluation board that can be used for development, customer evaluation and demos.

One of the key attributes of this board is a Plug in Module (PIM) for the CEC1x02. Initially the PIM for the CEC1702 IoT Development Kit will contain the CEC1702 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators. Additional PIM will be developed for future CEC1x02 products, and the CEC1702 IoT Development Kit will be updated as necessary. The board contains two headers compatible with MikroE Clickboards to allow for flexible design requirements.

To connect to the web, the kit will also contain a WiFi 7 Click Board from MikroElektronika. The main component of the WiFi 7 click is the Microchip ATWINC1510-MR210PB IEEE 802.11 b/g/n module, specifically optimized for low-power IoT applications. The click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI interface, with additional functionality provided by the following pins on the mikroBUS™ line: PWM, INT, RST.

The CEC1702 IoT Development Kit also contains the THERMO 5 Click board from MikroElektronika. THERMO 5 click measures temperature in default range of 0°C to 127°C and extended range of -64°C to 191°C with ±1°C accuracy. It carries the Microchip EMC1414 temperature sensor. The click can monitor four temperature channels - three external and one internal.

This smart connected solution is comprised of an MCU with crypto accelerators with Wi-Fi communication providing the base-level building blocks for your IoT node. The kit allows users to easily add additional functionality, such as temperature sensing to their designs.
• Secure boot for establishing a chain of trust
• Device Identifier Composition Engine (DICE) capable for protection of nodes
• MS Azure Certified Kit for fast development with minimal risk
• Connector for Plug in Module (PIM) for the CEC1702
• Compact, high-contrast, serial graphic LCD Display Module with backlight
• Serial Quad I/O (SQI) flash
• OTP programmability in CEC1702
• Two expansion headers compatible with MikroElektronika mikroBUS™ Expansion interface
• WiFi 7 Click Board for cloud connectivity connected to mikroBUS slot 1 on the board
• THERMO 5 Click board from MikroElektronika connected to mikroBUS slot 2

  • CEC1x02 Development Board (DM990013)
  • CEC1702PIM
  • WiFi 7 Click Board
  • THERMO 5 Click Board

 

Additional Required Tools that are NOT included in the Kit:

  • ICD4 (mD# DV164045)
  • ICD4 RJ45 Universal Adapter Board (mD# AC102015)

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AN2402 - AN2402 - PCB Layout Guide for CEC1702 Application Notes Link Download
CEC1702 Silicon Errata and Data Sheet Clarification Errata Download
CEC1702 Cryptographic Embedded Controller - Data Sheet Data Sheets Download
PCB Layout Guide for CEC1702 Application Notes Link Download
azure-iot-sdk-w-dice-on-cec1702-iot-development-kit Software Library Web Link
azure-iot-sdk-on-cec1x02-dev-board-device Software Library Web Link
cec1702-software-development-kit Software Library Web Link

Live Chat

Need Help?

Privacy Policy