We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM330013

MICROSTICK FOR DSPIC33F AND PIC24H


  • Low Cost 16-bit board – Priced at $24.99 at Microchip Direct
  • Integrated USB programmer / debugger – No external debugger required
  • USB Powered – Ease of use, No external power required
  • Socketed dsPIC/PIC24 – Flexible, Easy device replacement
  • 0.025” Pin headers – Enables plug-in to Breadboard with room for jumper wires
  • Easy access to all device signals for probing
  • Small size - Smaller than a stick of gum at 20 x76mm – Easily Portable
  • On board debug LED, Utility LED and Reset Switch
  • Free demo code

Overview


The Microstick for dsPIC33F and PIC24H devices is designed to provide designers with an easy to use, economical development environment for 16-bit dsPIC® Digital Signal Controllers and PIC® Microcontrollers.

Microstick provides all you need to get started at a very low cost. It has an integrated programmer / debugger. It can be used stand-alone or plugged into a prototyping board for extremely flexible development. The device under test is socketed for easy change-out, and Microchip’s MPLAB® Integrated Development Environment supports Microstick. It has never been more affordable to get started with Microchip 16-bit devices!

Supported Parts: 
dsPIC33FJ64MC802 
dsPIC33FJ128MC802
PIC24HJ64GP502 
PIC24HJ128GP502

Documentation


Title
Document Id
Microstick_demo_v2013_06_26 Download ada1a4ee-ca27-4632-aaf5-3b7f9b6b81ec
Microstick for dsPIC33F and PIC24H Devices Information Sheet Download 05f30f24-28e3-4a70-8a54-a859678c36d5
Microstick_Toggle_Ports Download bf518858-2018-480e-9c67-23e418898d14
Microstick_Binary_Count Download 20d7973d-5a7c-402f-bffa-519774f6adac
Microstick - Temperature sensor project Download 68ab141b-1e97-4832-a369-63f35575943b
Microstick_Flash_LED Download a60316dc-7118-40f3-bebc-6479fb75798f

Additional Resources


Learning Resources

Microcontrollers: From Assembly Language to C Using the PIC24 Family
by R. Reese, B. Jones, and J. W. Bruce

This book covers a broad range of topics in a straightforward, conversational style accessible to students and hobbyists alike. Topics include PIC24 assembly language programming and hardware interfacing using the C language. The text introduces the PIC24 library collection and contains an extensive set of examples carefully explained in the text. The text then presents ESOS, a low-overhead operating system for the PIC24 and provides a capstone design chapter in which the designs of an audio record/playback system reflow oven and a remote-controlled robot are presented.