We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320005

MULTIMEDIA EXPANSION BOARD


  • 3.2 inch (8.1 cm) QVGA touch screen display with backlight 
  • Five user-controlled LEDs
  • Four-way joystick (S2)
  • Fire button (S1)
  • Headphone jack
  • Line output jack
  • Microphone input jack
  • Power LED
  • PICtail™ compatible expansion connector
  • Solomon Systech Graphics Controller (SSD1926)
  • microSD card slot.
  • Regulated 3.3V and 1.8V power supply for powering the board via a starter kit or 9-14V power supply
  • Accelerometer and temperature sensor (BMA150)
  • 24LC08 EEPROM.
  • SPI Flash (SST25VF016)
  • 24-bit audio codec (WM8731)
  • CPLD for SPI and Chip Select configuration
  • Starter kit connector
  • Integrated 802.11 wireless connectivity

Overview


This product is no longer available for sale. See alternative: DM320005-5

The Multimedia Expansion Board (MEB) provides PIC32 Starter KitdsPIC33E USB Starter Kit or PIC24E USB Starter Kit users with an integrated-yet flexible-solution for the development of high-impact user interfaces. The board comes with a 3.2 color TFT touch-screen QVGA display, an onboard FCC-certified W-iFi® module, a 24-bit stereo audio code, a three-axis accelerometer, a joystick and a microSD®®™ memory card slot. Simply connect any DM320001, DM320003-2, DM320004, DM330012 and DM240012 Starter Kit to the MEB and you're ready to develop, program and debug code for the user interface features. Demo software for the MEB can be downloaded using the links below and is also contained within the Microchip Libraries for Applications including software for the joystick, accelerometer, CPLD and more.

Connect
  • Attach any PIC32, dsPIC33E or PIC24E Starter Kit (required)
  • Power via USB through the starter kit, or external 9V supply
 
View
  • Fast High Color Images
  • Localized Fonts
  • Visual Prompts and buttons
 
Listen
  • 24-bit Stereo Audio
  • Speex Voice Playback
  • MP3 Music
 
Interact
  • Touch Screen Buttons
  • 8 position Joystick with Fire button
  • 3 Axis Orientation / Acceleration
 
Network
  • FCC Certified Wi-Fi™
  • 10/100 Ethernet via PIC32 Ethernet Starter Kit
Package Contents
  • Multimedia Expansion Board(MEB)
  • Information Sheet with links to get started directing users to web based instructions for software download and installation.

Note that no software is provided in the box.

Documentation


Title
Document Id
AN1415 - Video Playback and Streaming Solutions Using the PIC® MCU Download 36f33250-c550-4edc-8c8f-af97b0e81901
PIC32 MEB - USB Mouse Demo Download b7adc38f-243e-46b0-83d9-a416e16508b3
PIC32 MEB - Video Playback Demo SD Direct Download 1d0a9ed9-9236-4ec9-baea-1b9e5f296dd9
Multimedia Expansion Board Users Guide Download 0b5a75c6-59d8-48d7-ad89-8f3b48247788
PIC32 MEB - TCP-IP WiFi Demo Download 551cbad3-9f1b-48a0-999e-25993c3f4ddf
PIC32 MEB - Video Streaming Demo Download 712304aa-b1cd-4e16-a8c6-fe234b619f99
dsPIC33E/PIC24E MEB - TCP-IP WiFi Demo Download c704ba3b-867a-4b7a-a622-beae8a2a46ea
dsPIC33E/PIC24E MEB - Accelerometer Demo Download a5dd54bf-10f6-4d49-9ec4-517d3d5f2445
PIC32 MEB - Graphics Lib Demos Download 7a87a0e1-554a-4da3-add1-76880829d02a
PIC32 MEB - Joystick Demo Download d1bfd32f-2269-4e48-8ede-5bb5d5540a3e
PIC32 MEB - SPI Flash Demo Download c50e9ca2-4ae3-40ff-a15f-81dfe1896748
PIC32 MEB - Audio Demo Download 8c3f9be3-65ba-48d0-a37a-6a88b5a90bcb
PIC32 MEB - EEPROM Demo Download c3dc2c0d-bc16-4cf6-969e-a093594de34b
PIC32 MEB - Accelerometer Demo Download e356ffd1-a227-4b03-85bf-1e65b44e9e67
Multimedia Expansion Board Information Sheet Download a805a9bc-f1e5-49c2-aa2f-25595becd168