Programming software for the AT17 family of FPGA configuration memory and AT94S secure FPSLIC devices. It is used with the ATDH2200E configurator programming kit or with the ATDH2225 ISP cable to program AT17 or AT94S devices. It is part of the system designer software suite supported on Windows 98, Windows NT4.0, Windows 2000, and Windows XP operating systems.
N/A
Windows 2K/XP and LPT port
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| CPS.ZIP | Software Libraries and Firmware | Download |
Live Chat