We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAM3S-EK2

SAM3S-EK2


  • SAM3SD8 LQFP100 chip with optional socket footprint
  • 12 MHz crystal
  • 32.768 KHz crystal
  • Optional SMB connector for external system clock input
  • NAND Flash
  • 2.8 inch TFT color LCD display with touch panel and backlight
  • UART port with level shifter circuit
  • USART port with level shifter circuit multiplexed with RS485 port with level shifter circuit
  • Microphone input and mono/stereo headphone jack output
  • SD/MMC interface
  • Reset button: NRST
  • User buttons: Left and Right
  • QTouch?? buttons: Up, Down, Left, Right, Valid and Slider
  • Full Speed USB device port
  • JTAG/ICE port
  • On-board power regulation
  • Two user LEDs
  • Power LED
  • BNC connector for ADC input
  • BNC connector for DAC output
  • User potentiometer connected to the ADC input
  • ZigBEE connector
  • 2x32 bit PIO connection interfaces (PIOA, PIOC) and 1x16 bit PIO connection interface (PIOB)

Overview


This kit lets designers quickly evaluate and develop code for applications running on SAM3S microcontrollers.

Documentation


Title
Document Id
SAM3S-EK2 Demo Release Notes Download cb7ad1c3-1c9c-49e4-a535-45e4e3d37826
SAM3S-EK2 Download 2fdcb840-8e55-42c0-b87e-51a409420b07
SAM3S-EK2 Design & Manufacturing Files Information - Kit versioning history and information, plus bundle contents description. Download bb379855-b8ab-4c54-9e16-0fc8c70d9ce2
SAM3S-EK2 Design & Manufacturing Files - Bundle containing all the schematics, PCB and test files for all the kit versions Download 8b77863d-0957-4230-b4b8-88a413dd484a