This product is no longer available for sale.
The REB232ED-EK demonstrates the unique performance and feature set of the 2.4GHz radio transceiver AT86RF232 combined with the leading edge ATxmega256A3 microcontroller.
AT86RF232 is a feature-optimized wireless transceiver for consumer applications in the unlicensed 2.4GHz ISM band. It is ideal for, low complexity, peer-to-peer wireless applications like remote controls, health and fitness devices, toys, game controllers, and others. Radio transceiver features like hardware accelerators for IEEE 802.15.4 signal processing or advanced features like AES and antenna diversity can easily be evaluated with the REB232ED-EK kit. In addition it serves as a reference design for derived product developments.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| AVR2090: REB232ED Evaluation Kit Quick Start Guide | Application Notes | Link | Download | |
| AVR2025: IEEE 802.15.4 MAC Software Package - User Guide | Application Notes | Link | Download | |
| AVR2042: REB Controller Base Board - Hardware User Manual | Application Notes | Link | Download | |
| AVR2092: REB232ED - Hardware User Manual | Application Notes | Link | Download |
Live Chat