We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATREB231ED-EK

REB231ED-EK

Overview

This product is no longer available for sale. 

The REB231ED-EK demonstrates the unique performance and rich feature set of the 2.4GHz RF transceiver AT86RF231 combined with the leading edge ATxmega256A3 microcontroller. The REB231ED-EK contains two sets of Radio Extender Board(REB), Controller Base Board (REB-CBB) and RS232 cable to enable PC connectivity.

The REB is assembled with an AT86RF231 and two ceramic antennas, demonstrating the unrivaled hardware based Antenna Diversity feature to improve radio link robustness in adverse RF environments. The REB connected to the REB-CBB forms a fully functional, battery powered wireless node.

The kit is supported by BitCloud stack - a ZigBee PRO certified platform - and BitCloud Profile Suite - a certified testing and development solution for public application profiles like ZigBee Smart Energy and Home Automation. The kit is thus an ideal platform for design and prototyping of ZigBee-compliant wireless applications. The REB-CBB boards are also equipped with serial DataFlash, which enables seamless evaluation of over-the-air upgrade functionality provided by BitCloud.

  • Evaluate the outstanding performance of AT86RF231 transceiver

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AVR2054: SerialBootloader User Guide Application Notes Link Download
AVR2040: REB231ED Evaluation Kit Quick Start Guide Application Notes Link Download
AVR2043: REB231ED - Hardware User Manual Application Notes Link Download
AVR2042: REB Controller Base Board - Hardware User Manual Application Notes Link Download
AVR2021: AT86RF231 Antenna Diversity Application Notes Link Download
AVR2023: AT86RF231 PCB reference design for antenna diversity Application Notes Link Download

Live Chat

Need Help?

Privacy Policy