We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA6286-EK3

ATA6286-EK3

Overview

This kit consists of two main boards and a battery-powered tag. First main board is the control board for the LF (125kHz) trigger circuit based on ATA5279. The full-function, smart power ICs generate a magnetic LF field with an antenna coil to transmit wake-up strings and data or commands to an active tag. Second main board is the UHF receiver unit to receive the message from the battery-powered tag. This board operates at 433MHz using the ATA5745 receiver IC. The battery power tag bases on an embedded ultra-low power AVR 8-bit microcontrollers with 8kByte Flash memory and an integrated RF transmission at 433MHz and LF receiving functionality at 125kHz in a small QFN32 package.

Please note: We are not directly distributing the application and firmware from the website but will gladly do so on request. Please send an email to rfidsupport@atmel.com with your Name, Company, and a brief description of the application you are working on. You will receive a reply directing you on how to receive the complete distribution file for this kit.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATAN0057: ATA6286-EK3 Active RFID Evaluation Kit Application Notes Link Download

Live Chat

Need Help?

Privacy Policy