The MCP19111 is a digitally-enhanced PWM controller. It combines a pure-analog PWM controller with a supervisory microcontroller making it a fast, cost-effective, and configurable power conversion solution. The MCP19111 is ideal for standard DC-DC conversion, LED drivers, and battery charging applications. The ARD00609 Demo Board demonstrates how the MCP19111 device operates as a PMBus-enabled POL converter over a wide input voltage and load range. The firmware is preloaded in the MCP19111, no software development is needed. An USB to PMBus bridge is included on board allowing direct communication with a PC. Nearly all operational and control system parameters are programmable and readable via the PMBus. A full featured and easy to use GUI may be downloaded from the Microchip site. Alternatively, the user can program the MCP19111 using their own firmware, tailoring it to their application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming™) I2C / PMBus communication and mini USB connector.
Devices Supported: MCP19111
PLEASE NOTE: This kit does NOT contain the hardware programming tool. Please use Microchip’s PICKIT3 (PG164130).
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP19110/MCP19111 Analog Controller w/ Integrated Driver Data Sheet | Data Sheets | Download | ||
| MCP19111 PMBus-Enabled POL Board (ARD00609) Gerbers | Board Design Files | Download | ||
| MCP19111 PMBus-Enabled POL Board (ARD00609) Layouts | Board Design Files | Download | ||
| MCP19111 PMBus-Enabled POL Board (ARD00609) Schematics | Board Design Files | Download | ||
| MCP19111 PMBus-Enabled POL Board (ARD00609) BOM | Board Design Files | Download | ||
| MCP19111 PMBus Firmware | Supporting Collateral | Download | ||
| PMBus Monitoring Graphical User Interface User's Guide | User Guide | Download | ||
| MCP19111 PMBus-Enabled POL Board (ARD00609) Firmware | Software Libraries and Firmware | Download | ||
| PMBus Monitoring GUI (v.1.0) | Software Libraries and Firmware | Download | ||
| MCP19111 PMBus POL Reference Design User's Guide | User Guide | Download |