The MIC28516 Evaluation Board is used to demonstrate high voltage input Step-Down design, which can deliver up to 95% efficiency to a broad range of output voltages. The board accepts up to 70V input voltage, regulating down to 0.8V output voltage. The fitted pin header allows for output voltage selection between: 0.8V, 1.2V, 2.5V, 3.3V, 5.0V and 12V. The MIC28516 and the board can be loaded up to 8A continuous output current.
Product features:
- Vin between 4.5V and 70V
- Vout between 0.6V and 12V
- 8A continuous output current
- 270kHz to 800 kHz Switching Frequency
- Adjustable Soft-Start Time
- Programmable Current Limit
- “Hiccup” Mode Short-Circuit Protection
- Thermal Shutdown
- Safe Start-Up into Prebiased Output
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00929 - MIC28516 Evaluation Board - Schematic | Board Design Files | Download | ||
| ADM00929 - MIC28516 Evaluation Board - BOM | Board Design Files | Download | ||
| ADM00929 - MIC28516 Evaluation Board - Gerbers | Board Design Files | Download | ||
| MIC28516 Evaluation Board User’s Guide | User Guide | Download |