We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

MIC2253 Evaluation Board was developed to evaluate the capabilities of the MIC2253 high-efficiency 3.5A switch current limit integrated switch, non-synchronous boost (step-up) regulator. The MIC2253 achieves over 90% efficiency while still switching at 1MHz over a broad load range.

2.5V to 10V input volatage range;
Fixed 1MHz switching frequency;
1.245V +/- 3% feedback voltage;
Output voltage up to 30V (max);
Externally programmable soft-start;
<1% line regulation;
<0.1μA shutdown current;
Over temperature protection;
Under-voltage lockout (UVLO);

1x MIC2253 3.5A 1MHz Boost Reg Eval Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2253 - High Current 1MHz High Efficiency Boost Regulator with OVP and Softsta Data Sheets Download
MIC2253 3.5A 1MHz Boost Reg Eval Board (ADM00891) BOM Board Design Files Download
MIC2253 3.5A 1MHz Boost Reg Eval Board (ADM00891) Schematic Board Design Files Download
MIC2253 3.5A 1MHz Boost Reg Eval Board (ADM00891) Gerber Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy