We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00866

CL8800 230VAC LED DRIVER EVALUATION BOARD


The CL8800 LED Driver Evaluation Board (ADM00866) has the following features:

* Input Voltage: 230 Vrms +/-15%, 50/60 Hz
* Typical Output Capability: up to 130mA
* Efficiency: Over 85%
* Max Output Power: 8.5W (depends on the cooling provided)

Overview


The CL8800 230VAC LED Driver Evaluation Board is a complete solution consisting of an LED Driver (ADM00866) and an LED Load Board (ADM00861) powered directly from the 230VAC line and based on Microchip Technology's CL8800 Sequential Linear Driver.

Package Contents

1 x CL8800 230VAC LED Driver Evaluation Board

Documentation


Title
Document Id
ADM00866_Gerbers Download 57c6a430-a850-4cfb-a2c3-886e0d3b5525
ADM00866_Schematic Download 05f9b140-a7b0-454a-a8ee-5a467564bf4c
ADM00866_BOM Download c8b1c0a5-72c3-4adc-9dcf-797c8de9d8fa