MIC7400/1 Programming Board was designed to demonstrate the MIC7400/1 Power Management IC (PMIC) when programmed by a microcontroller, using an easy-to-understand interface. The board offers increased functionality by the addition of an on-board EEPROM and allows copy, store and also reprogram all the registers in the MIC7400/1 devices.
- Power options: stand-alone battery powered by one-coin cell (CR2032), USB or external 5V source
- On-board EEPROM(2K) for MIC7400/1’s parameters backup and reprogramming
- 8 modes of operation for extensive functionality
- Power-Good live LED indicators for all 6 outputs
- LCD screen with intuitive text for an easy-to-use experience
- MIC7400/1 device cloning when interfaced with the MIC7400/1 GUI, using the MIC2221 integrated on the MIC7400 and MIC7401 Evaluation Boards.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| I2C Monitor GUI | Software Libraries and Firmware | Download | ||
| MIC7401 Data Sheet | Data Sheets | Download | ||
| MIC7400 Data Sheet | Data Sheets | Download | ||
| MIC7400/MIC7401 Programming Board User's Guide | User Guide | Download | ||
| MIC7400/1 Programming Board (ADM00760) BOM | Board Design Files | Download | ||
| MIC7400/1 Programming Board (ADM00760) Schematic | Board Design Files | Download | ||
| MIC7400/1 Programming Board (ADM00760) Gerbers | Board Design Files | Download |
Live Chat