The MTD6508 Daughter Board is a small board with the minimal required components to operate with the MTD6508 device.
The MTD6508 Daughter Board has been designed to be used with the ADM00633 motherboard, but can also be used as a stand-alone board using its connectors.
Small board with the minimal required components to operate with the MTD6508 device.
Designed to be used with the ADM00633 motherboard.
Can also be used as a stand-alone board using its connectors.
• 3 x MTD6508 Daughter Board with a 4x4 16-Lead UQFN MTD6508
• Important Information Sheet
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) User's Guide | User Guide | Download | ||
| MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) BOM | Board Design Files | Download | ||
| MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) Gerbers | Board Design Files | Download | ||
| MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) Schematics | Board Design Files | Download | ||
| MTD6508 Data Sheet | Data Sheets | Download |
Live Chat