We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00576

MCP251XFD CAN FD MOTHER BOARD

Overview

The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD, MCP2518FD and MCP251863 families of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD, the MCP2518FD or the , MCP251863 Click board™.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD or the MCP2518FD or the MCP251863 Click board™
can be used to implement a CAN FD node.

The MCP2517FDMCP2518FD and MCP251863 click boards need to be purchased independently here: https://www.mikroe.com/mcp2517fd-click https://www.mikroe.com/mcp2518fd-click https://www.mikroe.com/mcp251863-click

PIC32MX470F512H microcontroller
mikroBUS™ socket
Debug headers for monitoring the MCP251xFD I/O
DSC1121 8 MHz MEMS Clock Generator
USB connector to supply regulated +5V DC to the LDO and mikroBUS™ socket
Test loops to supply regulated +5V DC to the LDO and mikroBUS™ socket
Jumper to select between USB and test loop power source
3.3V LDO to supply microcontroller and mikroBUS™ socket, and power indicator LEDs
Push button switches for user-defined inputs
Eight indicator LEDs
Microcontroller Reset push button
Six-pin interface for the PICkit™ 3 Programmer/Debugger

MCP251xFD CAN FD Mother Board
Information sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP2518FD Data Sheet Data Sheets Download
MCP251XFD CAN FD Motherboard User's Guide User Guide Download
MCP2517FD External CAN FD Controller with SPI Interface Data Sheets Download
MCP251xFD canfdspi API for PIC32MX470 Software Libraries and Firmware Download
MCP251xFD CAN FD Mother Board (ADM00576) Firmware Software Libraries and Firmware Download
MCP251xFD CAN FD Mother Board (ADM00576) Schematics Board Design Files Download
MCP251xFD CAN FD Mother Board (ADM00576) Gerbers Board Design Files Download
MCP251xFD CAN FD Mother Board (ADM00576) BOM Board Design Files Download
MCP2517FD RAM Usage Calculations Design Checklist Download
MCP2517FD Bit Time Calculations Design Checklist Download
MCP25XXFD CAN FD Controller Module Family Reference Manual Reference Manual Download

Live Chat

Need Help?

Privacy Policy