We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC42G34A

332 LCD Adapter Graphics Card

Overview

The 332 LCD Adapter Graphics Card makes it easy to upgrade your embedded designs with crisp, vibrant 24 bit color. It transforms a simple 8 bit graphics output into a full color RGB interface, enabling modern, high quality displays on popular development boards. With plug and play integration and zero firmware changes required, the AC42G34A delivers a fast, seamless path to richer, more engaging user interfaces. 

This adapter offers direct plug-in support for the following development kits:

  • SAM E70 Xplained Ultra Board
  • SAM E54 Curiosity Ultra Board
  • PIC32 BZ6 Curiosity Board

It is compatible with our high-performance LCD modules:

  • 4.3” WQVGA Display Module With maXTouch
  • WVGA LCD Display Module With maXTouch 
  • Expands 8‑bit graphics data to 24‑bit RGB output
  • Hardware‑based color space mapping using a bit‑duplication method
  • Simplifies display integration for controllerless LCDs ideal for upgrading graphics output
  • Provides HSYNC, VSYNC, DEN and pixel clock pass‑through, maintaining timing integrity
  • Suitable for a wide range of applications, including modernizing legacy graphics and enhancing embedded UI visuals
PM-25-109309-2501010-WSG-PHOTO-AC42G34A-Angle-Transparent.png PM-25-109309-2501010-WSG-PHOTO-AC42G34A-Front-Transparent.png PM-25-109309-2501010-WSG-PHOTO-AC42G34A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
332 LCD Adapter Graphics Card User's Guide User Guides Download
332 LCD Adapter Graphics Card Design Files Board Design Files Download
AC42G34A Regulatory Approval Documentation Certifications Download

Live Chat

Need Help?

Privacy Policy