We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC40T08A

AC40T08A - 5.5" MIPI 720p LCD Display Module

Display

  • 5.5" display module with 720 x 1280 resolution
  • Himax HX8394-F LCD display driver
  • 4-lane MIPI serial interface

Backlight

  • Microchip MIC2289 white LED backligh driver

Touch

Power Supply

  • Microchip MIC23150 buck regulator for 3.3V generation

Hardware Identification

  • Programmed Microchip 24AA014H 1-Kbit I2C EEPROM

Overview


The Microchip 5.5" 4-Lane MIPI 720p LCD Display Module is an extension board for Microchip MPU Curiosity boards, with a 720 x 1280 LCD resolution and a capacitive touch sensor with a maXTouch controller. The LCD is composed of the following interfaces:

  • Four-lane MIPI interface
  • I2C interface for maXTouch controller and EEPROM identification and communications
  • Digital backlight brightness control
  • Static GPIO for LCD module control (Modeul Enable, Display Control and Global Reset)
Package Contents
  • One 5.5" display module with its control board
  • One 34-way flexible flat cable (FFC)

Documentation


Title
Document Id
MIC2289 - White LED Driver Internal Schottky Diode and OVP Download 5f5a525a-807c-4eae-bb2c-ba3c1a587435
mXT336UD-HA 1.0 Touchscreen Controller Product Datasheet (Rev. B) Download ace9fe81-e214-4568-808f-5e4e320a04f6
MIC23150 - 4MHz, PWM, 2A Buck Regulator with HyperLight Load® Download c246b188-9d12-437a-aae0-7c58d52210fc
24AA014H/24LC014H - 1-Kbit I2C Serial EEPROM with Half-Array Write-Protect Download 92080840-2e5c-484c-a737-620b47cbe94a
AC40T08A design and manufacturing files Download 321b5017-24c8-47a3-a1fc-390c863b9879

Additional Resources