| Title |
Title
SG1548: A conceptually new quad power fault monitor circuit
|
|---|---|
| Name |
Name
SG1548ACONCEPTUALLYNEWQUADPOWE
|
| Date |
Date
03/02/2021
|
| Description | Product |
Description |
|---|---|---|
|
SG1548
DC:AC Quad Line Fault Monitor 2.5V Tolerance AC line Vin 4.5 to 40V-55 to +125
|
SG1548 | DC:AC Quad Line Fault Monitor 2.5V Tolerance AC line Vin 4.5 to 40V-55 to +125 |
|
SG2548
DC:AC Quad Line Fault Monitor 2.5V Tolerance AC line Vin 4.5 to 40V -25°C to 85°C
|
SG2548 | DC:AC Quad Line Fault Monitor 2.5V Tolerance AC line Vin 4.5 to 40V -25°C to 85°C |
|
SG3548
DC:AC Quad Line Fault Monitor 2.5V Tolerance AC line Vin 4.5 to 40V 0 to 70
|
SG3548 | DC:AC Quad Line Fault Monitor 2.5V Tolerance AC line Vin 4.5 to 40V 0 to 70 |
Live Chat