We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN980

Title
Title
Designing a Boost-Switching Regulator with the MCP1650
Name
Name
AN980
Date
Date
06/24/2015
Product Categories
Product Categories
Power Management ICs / Switching Regulator
Description
Description
Today's electronic circuits require a number of different voltage potentials. Powering silicon devices like microcontrollers or digital logic require a different voltage than bias supplies or powering strings of LEDs. A system can very easily contain a combination of circuits that require different voltages. With only a single input voltage delivered to the system, a power regulator is needed to produce the necessary voltages. The power regulator can be an inductor-based, switchmode power converter, a switched capacitor charge pump or a linear regulator. Each regulator has it's own advantages and disadvantages, but it is the particular application requirements that determine which type of power regulator is best suited. This application note focuses on inductor-based, switchmode power converters, more specifically ? the boost regulator topology. The boost is one of the fundamental switchmode power topologies. The other being the buck regulator. From these two topologies, all other switchmode power supply topologies are derived. The buck topology is used to provide a regulated voltage that is lower than the unregulated input voltage source. The boost topology produces a regulated output voltage that is higher than the unregulated input voltage source. An example of a boost regulator design will be explored using Microchip's MCP1650 boost controller.

Silicon Products


Description
Product
Description
MCP1650
750 KHz Step-Up DC/DC Controller
MCP1650 750 KHz Step-Up DC/DC Controller
MCP1651
750 KHz Step-Up DC/DC Controller w/Low Battery Detect
MCP1651 750 KHz Step-Up DC/DC Controller w/Low Battery Detect
MCP1652
750 KHz Step-Up DC/DC Controller w/Power Good
MCP1652 750 KHz Step-Up DC/DC Controller w/Power Good
MCP1653
750 KHz Step-Up DC/DC Controller w/Low Battery Detect and Power Good
MCP1653 750 KHz Step-Up DC/DC Controller w/Low Battery Detect and Power Good

Live Chat

Need Help?

Privacy Policy