| Title |
Title
AN 8.8 - Using the Enhanced Keyboard and Mouse Wakeup Feature in Microchip Super I/O Parts
|
|---|---|
| Name |
Name
AN88
|
| Date |
Date
11/07/2017
|
| Description |
Description
This application note describes the use of the enhanced keyboard and mouse wakeup feature. This feature enables the keyboard and mouse wakeup to function properly under all conditions without the detrimental effects caused by the 8042. This feature consists of bits that can be used to isolate the 8042 from the external keyboard and mouse signals and the PME bits.
|
Live Chat