| Title |
Title
AVR1517: XMEGA-A1 Xplained Training - XMEGA Analog to Digital Converter
|
|---|---|
| Name |
Name
AN8403
|
| Date |
Date
12/11/2016
|
| Description |
Description
The Analog to Digital Converter (ADC) in the Atmelr AVRr XMEGAr A series has 12-bit resolution. This training is based on the Atmel AVR Xplain evaluation kit which features the ATxmega128A1 microcontroller. Different from most Atmel AVR ADCs, the AD
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_8403 Source Code - The Analog to Digital Converter (ADC) in the Atmelr AVRr XMEGAr A series has 12-bit resolution. This training is based on the Atmel AVR Xplain evaluation kit which features the ATxmega128A1 microcontroller. Different from most Atmel A 49.6 KB 09/24/2021 | AN_8403 Source Code - The Analog to Digital Converter (ADC) in the Atmelr AVRr XMEGAr A series has 12-bit resolution. This training is based on the Atmel AVR Xplain evaluation kit which features the ATxmega128A1 microcontroller. Different from most Atmel A | 09/24/2021 | 49.6 KB | Download |
Live Chat