| Title |
Title
AVR1321: Using the AVR XMEGA 32-bit Real Time Counter and Battery Backup System
|
|---|---|
| Name |
Name
AN8307
|
| Date |
Date
12/11/2016
|
| Description |
Description
This application note covers the use of the 32-bit Real Time Counter and the battery backup system that is available on some Atmelr AVRr XMEGAr devices in detail.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_8307 Source Code - This application note covers the use of the 32-bit Real Time Counter and the battery backup system that is available on some Atmelr AVRr XMEGAr devices in detail. 349.8 KB 09/24/2021 | AN_8307 Source Code - This application note covers the use of the 32-bit Real Time Counter and the battery backup system that is available on some Atmelr AVRr XMEGAr devices in detail. | 09/24/2021 | 349.8 KB | Download |
| Description | Product |
Description |
|---|---|---|
| ATxmega256A3B | ATxmega256A3B | |
| ATxmega256A3BU | ATxmega256A3BU |
Live Chat